Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
76763
Bill of material
767639001
PN
Part Number
767639001
DESC
Long Description
VHDM H-Series Single-Ended Board-to-Board Backplane Header, 2.00mm Pitch, Vertical, 6 Rows, Open End Module, Open Ends Version, 150 Circuits, Pin Length 4.75mm
APPLICATION
Application
Backplane
CIRCUITS
Circuits (Loaded)
60
CURRENT
Current - Mximum per Contct
1.0 A
DR
Data Rate
Jun 25 Gbps
PAIRS
Number of Pairs
Open Pin Field
ORIENTATION
Orientation
Vertical
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices