Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Molex
Description
76352
Bill of material
763527002
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
320
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices