Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Molex
Description
76065
Bill of material
760655001
PN
Part Number
760655001
DESC
Long Description
Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-2 Multi-Port Press Fit Connector without Lightpipe Ports, EMI Metal Gasket, 80 Circuits, Tin (Sn) Tails
CIRCUITS
Circuits (Loaded)
80
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
10.0, 28.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
预览
3D
Footprint by Ultralibrarian
产品供应商所在地
选择一个国家/地区查看当地办事处