Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Molex
Description
76045
Bill of material
760455001
PN
Part Number
760455001
DESC
Long Description
Small Form-factor Pluggable Plus (SFP+) Stacked 2-by-2 Multi-Port Connector with 4 Lightpipe Ports, EMI Metal Gasket, 80 Circuits, Tin (Sn) Tails
CIRCUITS
Circuits (Loaded)
80
CURRENT
Current - Maximum per Contact
0.5 A
DR
Data Rate
10.0, 28.0 Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
プレビュー
3D
Footprint by Ultralibrarian
カタログメーカーの場所
近くの事業所を探すには国を選択してください