Catalog navigation
CAD model selection
Selectable products: 14
HELP_VARIABLE
Company
Molex
Description
73404
Bill of material
734040813
PN
Part Number
DESC
Long Description
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices