Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73386
Bill of material
733860850
PN
Part Number
733860850
DESC
Long Description
50 Ohms, MCRF Plug-to-SMA Plug Adapter, Tray
FREQUENCY
Frequency
6 GHz
GENDER
Gender
Plug/Plug
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Straight
STYLE
Style
Adapter, Between-Series Adapter
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices