Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
73174
Bill of material
731740040
PN
Part Number
731740040
DESC
Long Description
50 Ohms, DIN 1.0/2.3 / DIN 41626, Right-Angle, Jack, Tray
FREQUENCY
Frequency
10 GHz
GENDER
Gender
Jack
IMPEDANCE
Impedance
50 Ω
ORIENTATION
Orientation
Right Angle
STYLE
Style
PCB
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices