Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
505572
Bill of material
5055721000
PN
Part Number
5055721000
DESC
Long Description
Micro-Lock Plus Female Crimp Terminal, 2.00mm Pitch, Tin (Sn) Plating, 22-26 AWG, Reel
CURRENT
Current - Maximum per Contact
3.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.700 µm
WS
Wire Size
22, 24, 26 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices