Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
50397
Bill of material
503978000
PN
Part Number
503978000
DESC
Long Description
CP-2.5 Mini and CP-3.3 Crimp Terminal, Female, 22-28 AWG, Reel
CURRENT
Current - Maximum per Contact
3.0 A
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.914 µm
WS
Wire Size
22, 24, 26, 28 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices