Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
503765
Bill of material
5037650098
PN
Part Number
5037650098
DESC
Long Description
1.00mm Pitch, Pico-Lock Female Crimp Terminal, Gold (Au) Plating, 28-30 AWG, Reel
CURRENT
Current - Maximum per Contact
1.5 A
MATERIAL
Material - Plating Mating
Gold
WS
Wire Size
28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices