您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
5034802000
Molex
FFC/FPC Connectors
0.50mm
Easy-On
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/ffc2ffpc20connectors/0.50mm/easy-on/503480.prj},{NB=5034802000},{PN=5034802000},{DESC=Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 20 Circuits, Gold over Nickel Plating},{AT=Back Flip},{CIRCUITS=20},{CP=Dual},{CURRENT=0.5},{ORIENTATION=Right Angle},{MATERIAL=Gold}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 21
HELP_VARIABLE
Company
Molex
Description
503480
Bill of material
5034802000
PN
Part Number
5034802000
5034802000
DESC
Long Description
Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 20 Circuits, Gold over Nickel Plating
Easy-On FFC/FPC Connector, 0.50mm Pitch, FBH1 Series, Right-Angle, Dual Contact, 1.00mm Height, 20 Circuits, Gold over Nickel Plating
AT
Actuator Type
Back Flip
CIRCUITS
Circuits (Loaded)
20
20
CP
Contact Position
Dual
CURRENT
Current - Mximum per Contct
0.5
A
ORIENTATION
Orientation
Right Angle
MATERIAL
Material - Plating Mating
Gold
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處