Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
502225
Bill of material
5022250801
PN
Part Number
5022250801
DESC
Long Description
2.50mm, 3.50mm, 3.70mm CMC Header, Right-Angle, 80 Circuits
CIRCUITS
Circuits (Loaded)
80
CURRENT
Current - Maximum per Contact
6.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
4
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Solder or Weld
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices