Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
501648
Bill of material
5016481000
PN
Part Number
5016481000
DESC
Long Description
2.00mm Pitch, iGrid Female Crimp Terminal, Female, Tin (Sn) Plating, 26-28 AWG, Reel
CURRENT
Current - Maximum per Contact
1.5 A
MATERIAL
Material - Plating Mating
Tin
WS
Wire Size
26, 28 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices