Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
50097
Bill of material
500978000
PN
Part Number
500978000
DESC
Long Description
2.50mm Pitch, Board-in Male Crimp Terminal, Male, 20-24 AWG, Reel
CURRENT
Current - Maximum per Contact
4.0 A
MATERIAL
Material - Plating Mating
Tin
WS
Wire Size
20, 22, 24 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices