Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
500330
Bill of material
5003300572
PN
Part Number
5003300572
DESC
Long Description
Mini-B Receptacle, Right-Angle, Surface Mount, 2.50mm Solder Tabs, with Cover Tape, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices