Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
48408
Bill of material
484080003
PN
Part Number
484080003
DESC
Long Description
Universal Serial Bus (USB 3.0) I/O Receptacle, Vertical, Type A, High-Temperature Blue Nylon, 0.38µm Gold (Au) Plating
CIRCUITS
Circuits (Loaded)
9
CURRENT
Current - Maximum per Contact
1.8 A
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices