Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
48404
Bill of material
484040003
PN
Part Number
484040003
DESC
Long Description
Universal Serial Bus (USB 3.0) I/O Receptacle, Upright 90°, Type A, High-Temperature Blue Nylon, 0.38µm Gold (Au) Plating, Contact Height 7.30mm
CIRCUITS
Circuits (Loaded)
9
CURRENT
Current - Maximum per Contact
1.8 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices