카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Molex
Description
47642
Bill of material
476421001
PN
Part Number
DESC
Long Description
Micro-USB B Receptacle, Mid-Mount, with Through Hole Solder Tab, Gold (Au) Flash Plating, without Mylar, Lead-Free
CIRCUITS
Circuits (Loaded)
5
CURRENT
Current - Maximum per Contact
1.8, 1.0 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
미리보기
3D
Footprint by Ultralibrarian
카탈로그 메이커의 위치
지역 사무소를 보려면 국가를 선택하십시오.