Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
47410
Bill of material
474100001
PN
Part Number
474100001
DESC
Long Description
2.00mm Pitch Battery Connector, 4 Circuits, Surface Mount, Width 7.00mm, Working Height 3.80mm, Lead-Free
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
1.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices