Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
45718
Bill of material
457180002
PN
Part Number
457180002
DESC
Long Description
Mini-Fit Jr. PCI Express*, High End Graphics Add-In Card Applications Only, 6 Circuits
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
13.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices