Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
45711
Bill of material
457112000
PN
Part Number
457112000
DESC
Long Description
PowerPlane Bus Bar Assembly, Vertical Mount, Mates to a 25.40mm by 3.17mm Bus Bar, Silver (Ag) Plated
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
320.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Screw
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices