Catalog navigation
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Molex
Description
45558
Bill of material
455580003
PN
Part Number
455580003
DESC
Long Description
Mini-Fit Jr. Header, Dual Row, Right-Angle, 6 Circuits, PA Polyamide Nylon 6/6 94V-0, Tin (Sn) Plating, without Drain Holes
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Maximum per Contact
8.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin