Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
43814
Bill of material
438146421
PN
Part Number
DESC
Long Description
Modular Jack, Right-Angle, Low Profile, Inverted, 6/4, 2 Ports
ITL
Inverted / Top Latch
Yes
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x2
PLC
Positions / Loaded Contacts
6/4
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices