Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Molex
Description
43249
Bill of material
432498927
PN
Part Number
DESC
Long Description
Modular Jack, Right-Angle, Low Profile, 8/8, Panel Stops
ITL
Inverted / Top Latch
No
MAGNETIC
Magnetic
No
ORIENTATION
Orientation
Right Angle (Side Entry)
PC
Port Configuration
1x1
PLC
Positions / Loaded Contacts
8/8
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices