Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
42416
Bill of material
15248152
PN
Part Number
15248152
DESC
Long Description
Mini-Fit Jr. BMI PCB Receptacle Header, 4.20mm Pitch, Dual Row, Vertical, 10 Circuits Loaded / 14 Circuits Max, PA Polyamide Nylon 6/6, UL 94V-2, Tin (Sn) Over Nickel (Ni) Plating
CIRCUITS
Circuits (Loaded)
10
CURRENT
Current - Maximum per Contact
13.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices