您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
398800314
Molex
Terminal Blocks and Barrier Strip
One Piece
Eurostyle Fixed Mount
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/terminal20blocks20and20barrier20strip/one20piece/eurostyle20fixed20mount/39880.prj},{NB=398800314},{PN=398800314},{DESC=5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 14 Circuits},{CIRCUITS=14},{CURRENT=13.5},{EA=Horizontal},{ROWS=1},{ORIENTATION=Vertical},{PITCH=5.08},{TYPE=Euro Block}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 49
HELP_VARIABLE
Company
Molex
Description
39880
Bill of material
398800314
PN
Part Number
398800314
398800314
DESC
Long Description
5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 14 Circuits
5.08mm Pitch Beau Eurostyle Low Profile, Fixed Block, Modular, 14 Circuits
CIRCUITS
Circuits (Loaded)
14
14
CURRENT
Current - Maximum per Contact
13.5
13.5
A
EA
Entry Angle
Horizontal
Horizontal
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
Vertical
PITCH
Pitch - Mating Interface
5.08
mm
TYPE
Type
Euro Block
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處