Catalog navigation
CAD model selection
Selectable products: 154
HELP_VARIABLE
Company
Molex
Description
39528
Bill of material
395282038
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
15.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
2
ORIENTATION
Orientation
PITCH
Pitch - Mating Interface
5.00 mm
TYPE
Type
Euro Block
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices