Catalog navigation
CAD model selection
Selectable products: 37
HELP_VARIABLE
Company
Molex
Description
39506
Bill of material
395061008
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
8.0 A
EA
Entry Angle
N/A
ROWS
Number of Rows
1
ORIENTATION
Orientation
Horizontal
PITCH
Pitch - Mating Interface
3.50 mm
TYPE
Type
Euro Block
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices