Catalog navigation
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Molex
Description
38969
Bill of material
389690006
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
50.0 A
EA
Entry Angle
90° Angle
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
PITCH
Pitch - Mating Interface
12.70 mm
TYPE
Type
Barrier Strip
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices