Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
31100
Bill of material
311000040
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
4
CURRENT
Current - Maximum per Contact
5.0, 7.0 A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices