Catalog navigation
Selección de modelo CAD
Productos disponibles: 20
HELP_VARIABLE
Company
Molex
Description
219563
Bill of material
2195630022
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
130.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Filiales del fabricante
Seleccione un país para ver las oficinas locales