Catalog navigation
CAD model selection
Selectable products: 20
HELP_VARIABLE
Company
Molex
Description
219562
Bill of material
2195620033
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Mximum per Contct
130.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices