Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Molex
Description
219116
Bill of material
2191160161
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
16
CURRENT
Current - Maximum per Contact
9.2 (Power), 1.0 (Signal) A
MATERIAL
Material - Plating Mating
Matte Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices