Catalog navigation
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Molex
Description
218216
Bill of material
2182160600
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
12.5 A
MATERIAL
Material - Plating Mating
Matte Tin
ROWS
Number of Rows
2
ORIENTATION
Orientation
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices