Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Molex
Description
215725
Bill of material
2157251105
PN
Part Number
2157251105
DESC
Long Description
Impel Plus 90 Ohm, 3-Pair Right-Angle Header, 1.90mm Pitch, Unguided, 10 Columns, 60 Circuits
APPLICATION
Application
Backplane, Coplanar
CIRCUITS
Circuits (Loaded)
60
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
56.0 Gbps
PAIRS
Number of Pairs
3
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處