Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Molex
Description
215422
Bill of material
2154229080
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
8
CURRENT
Current - Maximum per Contact
4.0 (for reference only) A
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices