Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
215360
Bill of material
2153600064
PN
Part Number
2153600064
DESC
Long Description
5G mmWave RF Flex-to-Board Receptacle, 0.35mm Pitch, 0.60mm Mated Height, Series 5G15
CIRCUITS
Circuits (Loaded)
6
CURRENT
Current - Mximum per Contct
0.3, 1.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
2
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices