您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
歡迎
CAD模型
歡迎
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
歡迎
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
2153101032
Molex
Power and Signal Cable Assemblies
Mizu-P25-to-Mizu-P25
Mizu-P25 Waterproof
Powered by
CAD模型選擇
生成CAD模型
生成PDF資料表
{molex/power20and20signal20cable20assemblies/mizu-p25-to-mizu-p25/mizu-p2520waterproof/215310.prj},{NB=2153101032},{PN=2153101032},{DESC=Mizu-P25 Female-to-Mizu-P25 Female Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Waterproof, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black},{CL=300.00},{CIRCUITS=3},{GENDER=Female-Female},{MATERIAL=Tin},{ROWS=1},{PMI=2.50}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 9
HELP_VARIABLE
Company
Molex
Description
215310
Bill of material
2153101032
PN
Part Number
2153101032
2153101032
DESC
Long Description
Mizu-P25 Female-to-Mizu-P25 Female Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Waterproof, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black
Mizu-P25 Female-to-Mizu-P25 Female Off-the-Shelf (OTS) Cable Assembly, 2.50mm Pitch, Waterproof, Single Row, 300.00mm Length, Tin (Sn) Plating, 3 Circuits, Black
CL
Cable Length
300.00
300.00
mm
CIRCUITS
Circuits (Loaded)
3
3
GENDER
Gender
Female-Female
MATERIAL
Material - Plating Mating
Tin
ROWS
Number of Rows
1
PMI
Pitch - Mating Interface
2.50
mm
Previews
3D
Footprint by Ultralibrarian
產品目錄供應商定位元
選擇一個國家查看當地辦事處