Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
214529
Bill of material
2145291000
PN
Part Number
2145291000
DESC
Long Description
Micro-Lock Plus Crimp Terminal, Female, 1.25mm Pitch, Tin (Sn) Plating, 26-30 AWG, Reel
MATERIAL
Material - Plating Mating
Tin
PMM
Plating min - Mating
0.700 µm
WS
Wire Size
26, 28, 30 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices