Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
214115
Bill of material
2141150011
PN
Part Number
2141150011
DESC
Long Description
EXTreme Guardian Right-Angle Receptacle Assembly with Guide Receivers, 1 Power Circuit, 15 Signal Circuits, 1 Power Circuit
CIRCUITS
Circuits (Loaded)
17
CURRENT
Current - Mximum per Contct
80.0 A
MPM
Material - Plating Mating
Gold
ROWS
Number of Rows
1, 5
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Through Hole - Compliant Pin
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices