Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213912
Bill of material
2139120000
PN
Part Number
2139120000
DESC
Long Description
OSFP Surface Mount Connector, 60 Circuits, 112 Gbps, Gold (Au) Plated
CIRCUITS
Circuits (Loaded)
60
CURRENT
Current - Maximum per Contact
1.6 A
DR
Data Rate
112 (PAM-4) Gbps
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices