Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213902
Bill of material
2139020003
PN
Part Number
2139020003
DESC
Long Description
Sentrality 11.00mm Screw Mount Pin, 15.50mm Engagement Length, Bag
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
350.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Screw Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices