Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
213880
Bill of material
2138800003
PN
Part Number
2138800003
DESC
Long Description
Sentrality 11.0mm Bottom-entry, Surface Mount Socket Assembly with +/-1.00mm Self-alignment Capability, Tape and Reel
CIRCUITS
Circuits (Loaded)
1
CURRENT
Current - Maximum per Contact
300.0 A
MATERIAL
Material - Plating Mating
Gold
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices