Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
212872
Bill of material
2128720002
PN
Part Number
2128720002
DESC
Long Description
1.27mm Signal Pitch, 0.80mm Signal Pitch, 1.27mm Power Pitch SAS-4/PCIe-4 Receptacle, Right-Angle, Surface Mount, with 1.63mm Blade, 2.85mm Center Height, 1.90mm Peg Length, 1.00mm Minimum PCB Thickness, 68 Circuits, with Cap, Embossed Tape and Reel, Lead-Free
CIRCUITS
Circuits (Loaded)
68
CURRENT
Current - Maximum per Contact
1.5 A
ORIENTATION
Orientation
Right Angle
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices