Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
211130
Bill of material
2111309004
PN
Part Number
2111309004
DESC
Long Description
Impulse 90 Ohm 4-Pair 270° Orthogonal Header, 2.00mm Pitch, Right Guided, 8 Columns, 32 Differential Pair
APPLICATION
Application
Orthogonal Direct
CIRCUITS
Circuits (Loaded)
64
CURRENT
Current - Mximum per Contct
0.75 A
DR
Data Rate
112 (PAM-4) Gbps
PAIRS
Number of Pairs
4
ORIENTATION
Orientation
Right Angle
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices