Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Molex
Description
208383
Bill of material
2083830303
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
1.5 A
MATERIAL
Material - Plating Mating
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices