Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
208299
Bill of material
2082995001
PN
Part Number
2082995001
DESC
Long Description
Pico-EZmate HC Female Crimp Terminal, Gold (Au) Plating, 22-24 AWG, Reel
CURRENT
Current - Maximum per Contact
5.0 A
MATERIAL
Material - Plating Mating
Gold
PMM
Plating min - Mating
0.100 µm
WS
Wire Size
22, 24 AWG
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices