Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
207262
Bill of material
2072628193
PN
Part Number
2072628193
DESC
Long Description
0.60mm Pitch Sliver Edge Card Connector, Straddle-Mount, 32 Gbps, 1.93mm PCB Thickness, 4C+, 168 Circuits, 0.30mm Offset, with Metal Key
PSC
(p)ower-(s)ignal Configuration
168s - 0p
CURRENT
Current - Maximum per Contact
1.1 A
ECT
Edge Card Thickness
1.57 mm
ORIENTATION
Orientation
Straddle-Mount
PCBTHICKNESS
PCB Thickness - Recommended
1.93 mm
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices