Catalog navigation
CAD model selection
Selectable products: 26
HELP_VARIABLE
Company
Molex
Description
205971
Bill of material
2059710052
PN
Part Number
DESC
Long Description
CIRCUITS
Circuits (Loaded)
CURRENT
Current - Maximum per Contact
4.0 A
MATERIAL
Material - Plating Mating
Tin-Bismuth
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Surface Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices