Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
204600
Bill of material
2046000001
PN
Part Number
2046000001
DESC
Long Description
PowerWize 8.00mm, 2-circuit, Screw Mount, Black Header, Tray
CIRCUITS
Circuits (Loaded)
2
CURRENT
Current - Maximum per Contact
200.0 A
MATERIAL
Material - Plating Mating
Silver
ROWS
Number of Rows
1
ORIENTATION
Orientation
Vertical
TIS
Termination Interface: Style
Screw Mount
Previews
3D
Footprint by Ultralibrarian
Location of catalog vendor
Select a country to see the local offices